30.6.7 Data Scramble Control

Name: DSCC
Offset: 0x00C
Reset: 0x00000000
Property: PAC Write-Protected, Enable-Protected

Bit 3130292827262524 
 DSCEN DSCKEY[29:24] 
Access R/WWWWWWW 
Reset 0000000 
Bit 2322212019181716 
 DSCKEY[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 DSCKEY[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 DSCKEY[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bit 31 – DSCEN Data Scramble Enable

ValueDescription
0 TrustRAM is not scrambled.
1 TrustRAM is scrambled.

Bits 29:0 – DSCKEY[29:0] Data Scramble Key

The key value used for data scrambling. Any value written to this field is XOR’ed with the previous data. Writing ‘1’ to CTRLA.SWRST will reset this field to 0. These bits will always return zero when read.