19.7.4 Status

Name: STATUS
Offset: 0x0C
Reset: 0x00000000
Property: 

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    ULP32KSWCLKSWCLKFAIL XOSC32KRDY 
Access RRRR 
Reset 0000 

Bit 4 – ULP32KSW OSCULP32K Clock Switch

ValueDescription
0 CLK_ULP32K clock switch to CLK_XOSC32K is not complete.
1 CLK_ULP32K clock switch to CLK_XOSC32K is complete.

Bit 3 – CLKSW XOSC32K Clock Switch

ValueDescription
0 CLK_XOSC32K clock switch to CLK_ULP32K clock is not complete.
1 CLK_XOSC32K clock switch to CLK_ULP32K clock is complete.

Bit 2 – CLKFAIL XOSC32K Clock Failure Detector

ValueDescription
0 No XOSC32K failure is detected.
1 An XOSC32K failure is detected.

Bit 0 – XOSC32KRDY XOSC32K Ready

ValueDescription
0 XOSC32K is not ready.
1 XOSC32K is stable and ready to be used as a clock source.