18.5.2.6 Peripheral Clock Masking

All peripheral clocks are by default enabled after reset.

CAUTION: Disabling the different peripherals clocks is not required as each peripheral clock is automatically switched off when the peripheral is not accessed. Disabling specific system peripheral clocks, such as NVMCTRL, HMATRIXHS, APB Bridges will even prevent correct device behavior.