18.6 Register Summary
Refer to the Registers Description section for more details on register properties and access permissions.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | CKSEL | |||||||
0x01 | INTENCLR | 7:0 | CKRDY | |||||||
0x02 | INTENSET | 7:0 | CKRDY | |||||||
0x03 | INTFLAG | 7:0 | CKRDY | |||||||
0x04 | CPUDIV | 7:0 | CPUDIV[7:0] | |||||||
0x05 ... 0x0F | Reserved | |||||||||
0x10 | AHBMASK | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | USB | TRAM | Reserved | Reserved | Reserved | Reserved | ||||
7:0 | NVMCTRL | PAC | HMATRIXHS | DSU | DMAC | APBC | APBB | APBA | ||
0x14 | APBAMASK | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | Reserved | AC | PORT | FREQM | EIC | RTC | WDT | |||
7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC | ||
0x18 | APBBMASK | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | USB | HMATRIXHS | NVMCTRL | DSU | IDAU | |||||
0x1C | APBCMASK | 31:24 | ||||||||
23:16 | OPAMP | I2S | CCL | TRNG | PTC | |||||
15:8 | DAC | ADC | TCC3 | TCC2 | TCC1 | TCC0 | TC2 | TC1 | ||
7:0 | TC0 | SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS |