45.7.8 Status B

Name: STATUSB
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
     READY3READY2READY1READY0 
Access RRRR 
Reset 0000 

Bits 0, 1, 2, 3 – READY Comparator x Ready

This bit is cleared when the comparator x output is not ready.
 This bit is set when the comparator x output is ready.

If comparator x is not implemented, READYx always reads as zero.