45.7.10 Window Control

Note: This register is write-synchronized: SYNCBUSY.WINCTRL must be checked to ensure the WINCTRL register synchronization is complete.
Name: WINCTRL
Offset: 0x0A
Reset: 0x00
Property: PAC Write-Protection, Write-Synchronized

Bit 76543210 
  WINTSEL1[1:0]WEN1 WINTSEL0[1:0]WEN0 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 6:5 – WINTSEL1[1:0] Window 1 Interrupt Selection

These bits configure the interrupt mode for the comparator window 1 mode.

ValueNameDescription
0x0 ABOVE Interrupt on signal above window
0x1 INSIDE Interrupt on signal inside window
0x2 BELOW Interrupt on signal below window
0x3 OUTSIDE Interrupt on signal outside window

Bit 4 – WEN1 Window 1 Mode Enable

ValueDescription
0 Window mode is disabled for comparators 2 and 3.
1 Window mode is enabled for comparators 2 and 3.

Bits 2:1 – WINTSEL0[1:0] Window 0 Interrupt Selection

These bits configure the interrupt mode for the comparator window 0 mode.

ValueNameDescription
0x0 ABOVE Interrupt on signal above window
0x1 INSIDE Interrupt on signal inside window
0x2 BELOW Interrupt on signal below window
0x3 OUTSIDE Interrupt on signal outside window

Bit 0 – WEN0 Window 0 Mode Enable

ValueDescription
0 Window mode is disabled for comparators 0 and 1.
1 Window mode is enabled for comparators 0 and 1.