45.7.12 Comparator Control n

Note: This register is write-synchronized: SYNCBUSY.COMPCTRLn must be checked to ensure the COMPCTRLn register synchronization is complete.
Name: COMPCTRL
Offset: 0x10 + n*0x04 [n=0..3]
Reset: 0x00000000
Property: PAC Write-Protection, Write-Synchronized

Bit 3130292827262524 
   OUT[1:0] FLEN[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
   HYST[1:0]HYSTEN SPEED[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
 SWAPMUXPOS[2:0] MUXNEG[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RUNSTDBY INTSEL[1:0]SINGLEENABLE  
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 29:28 – OUT[1:0] Output

These bits configure the output selection for comparator n. COMPCTRLn.OUT can be written only while COMPCTRLn.ENABLE is zero.

Note: For internal use of the comparison results by the CCL, this bit must be 0x1 or 0x2.

These bits are not synchronized.

ValueNameDescription
0x0OFFThe output of COMPn is not routed to the COMPn I/O port
0x1ASYNCThe asynchronous output of COMPn is routed to the COMPn I/O port
0x2SYNCThe synchronous output (including filtering) of COMPn is routed to the COMPn I/O port
0x3N/AReserved

Bits 26:24 – FLEN[2:0] Filter Length

These bits configure the filtering for comparator n. COMPCTRLn.FLEN can only be written while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueNameDescription
0x0OFFNo filtering
0x1MAJ33-bit majority function (2 of 3)
0x2MAJ55-bit majority function (3 of 5)
0x3-0x7N/AReserved

Bits 21:20 – HYST[1:0] Hysteresis Level

These bits indicate the hysteresis level of comparator n when hysteresis is enabled (COMPCTRLn.HYSTEN=1). Hysteresis is available only for continuous mode (COMPCTRLn.SINGLE=0). COMPCTRLn.HYST can be written only while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueNameDescription
0x0HYST5050mV
0x1HYST7070mV
0x2HYST9090mV
0x3HYST110110mV

Bit 19 – HYSTEN Hysteresis Enable

This bit indicates the hysteresis mode of comparator n. Hysteresis is available only for continuous mode (COMPCTRLn.SINGLE=0). COMPCTRLn.HYST can be written only while COMPCTRLn.ENABLE is zero.

This bit is not synchronized.

ValueDescription
0Hysteresis is disabled.
1Hysteresis is enabled.

Bits 17:16 – SPEED[1:0] Speed Selection

This bit indicates the speed/propagation delay mode of comparator n. COMPCTRLn.SPEED can be written only while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueNameDescription
0x0LOWLow speed
0x1MEDLOWMedium low speed
0x2MEDHIGHMedium high speed
0x3HIGHHigh speed

Bit 15 – SWAP Swap Inputs and Invert

This bit swaps the positive and negative inputs to COMPn and inverts the output. This function can be used for offset cancellation. COMPCTRLn.SWAP can be written only while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueDescription
0The output of MUXPOS connects to the positive input, and the output of MUXNEG connects to the negative input.
1The output of MUXNEG connects to the positive input, and the output of MUXPOS connects to the negative input.

Bits 14:12 – MUXPOS[2:0] Positive Input Mux Selection

These bits select which input will be connected to the positive input of comparator n. COMPCTRLn.MUXPOS can be written only while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

Value

Name

(COMP0/1)

Name

(COMP2/3)

Description
0x0AIN0AIN4AC Input
0x1AIN1AIN5AC Input
0x2AIN2AIN6AC Input
0x3AIN3

(DAC1 VOUT1 if DAC is enabled)

AIN7AC Input

(DAC1 Voltage Output if DAC is enabled)

0x4VSCALEAVDD Scaler
0x5-0x7ReservedReserved

Bits 10:8 – MUXNEG[2:0] Negative Input Mux Selection

These bits select which input will be connected to the negative input of comparator n. COMPCTRLn.MUXNEG can only be written while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

Table 45-3. MUXNEG for COMPCTRL0 and COMPCTRL1 registers
Value

Name

(COMP0)

Name

(COMP1)

Description
0x0AIN0AC Input
0x1AIN1AC Input
0x2AIN2AC Input
0x3AIN3

(DAC1 VOUT1 if DAC is enabled)

AC Input

(DAC1 Voltage Output if DAC is enabled)

0x4AVSSGround
0x5VSCALEAVDD Scaler
0x6BANDGAPInternal Bandgap Voltage Reference
0x7DAC0 OutputOPAMP2 Output

DAC0 Voltage Output

/

OPAMP2 Output

Table 45-4. MUXNEG for COMPCTRL2 and COMPCTRL3 registers
Value

Name

(COMP2)

Name

(COMP3)

Description
0x0AIN4AC Input
0x1AIN5AC Input
0x2AIN6AC Input
0x3AIN7AC Input
0x4AVSSGround
0x5VSCALEAVDD Scaler
0x6BANDGAPInternal Bandgap Voltage Reference
0x7DAC0 OutputOPAMP2 Output

DAC0 Voltage Output

/

OPAMP2 Output

Bit 6 – RUNSTDBY Run in Standby

This bit controls the behavior of the comparator during standby sleep mode.

This bit is not synchronized

ValueDescription
0The comparator is disabled during sleep.
1The comparator continues to operate during sleep.

Bits 4:3 – INTSEL[1:0] Interrupt Selection

These bits select the condition for comparator n to generate an interrupt or event. COMPCTRLn.INTSEL can be written only while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueNameDescription
0x0TOGGLEInterrupt on comparator output toggle
0x1RISINGInterrupt on comparator output rising
0x2FALLINGInterrupt on comparator output falling
0x3EOCInterrupt on end of comparison (single-shot mode only)

Bit 2 – SINGLE Single-Shot Mode

This bit determines the operation of comparator n. COMPCTRLn.SINGLE can be written only while COMPCTRLn.ENABLE is zero.

These bits are not synchronized.

ValueDescription
0Comparator n operates in continuous measurement mode.
1Comparator n operates in single-shot mode.

Bit 1 – ENABLE Enable

Writing a zero to this bit disables comparator n.
Writing a one to this bit enables comparator n.

Due to synchronization, there is delay from updating the register until the comparator is enabled/disabled. The value written to COMPCTRLn.ENABLE will read back immediately after being written. SYNCBUSY.COMPCTRLn is set. SYNCBUSY.COMPCTRLn is cleared when the peripheral is enabled/disabled.

Writing a one to COMPCTRLn.ENABLE will prevent further changes to the other bits in COMPCTRLn. These bits remain protected until COMPCTRLn.ENABLE is written to zero and the write is synchronized.