39.9 Register Summary - 32-bit Mode

This Register Description section is valid if the TC is in 32-bit mode (CTRLA.MODE=2).

Refer to the Registers Description section for more details on register properties and access permissions.

OffsetNameBit Pos.76543210
0x00CTRLA31:24   CAPTMODE1[1:0] CAPTMODE0[1:0]
23:16  COPEN1COPEN0  CAPTEN1CAPTEN0
15:8    ALOCKPRESCALER[2:0]
7:0ONDEMANDRUNSTDBYPRESCSYNC[1:0]MODE[1:0]ENABLESWRST
0x04CTRLBCLR7:0CMD[2:0]  ONESHOTLUPDDIR
0x05CTRLBSET7:0CMD[2:0]  ONESHOTLUPDDIR
0x06EVCTRL15:8  MCEO1MCEO0   OVFEO
7:0  TCEITCINV EVACT[2:0]
0x08INTENCLR7:0  MC1MC0  ERROVF
0x09INTENSET7:0  MC1MC0  ERROVF
0x0AINTFLAG7:0  MC1MC0  ERROVF
0x0BSTATUS7:0  CCBUFV1CCBUFV0PERBUFV SLAVESTOP
0x0CWAVE7:0      WAVEGEN[1:0]
0x0DDRVCTRL7:0      INVEN1INVEN0

0x0E

Reserved         
0x0FDBGCTRL7:0       DBGRUN
0x10SYNCBUSY31:24        
23:16        
15:8        
7:0CC1CC0PERCOUNTSTATUSCTRLBENABLESWRST
0x14COUNT31:24COUNT[31:24]
23:16COUNT[23:16]
15:8COUNT[15:8]
7:0COUNT[7:0]
0x18PER31:24PER[31:24]
23:16PER[23:16]
15:8PER[15:8]
7:0PER[7:0]
0x1CCC031:24CC[31:24]
23:16CC[23:16]
15:8CC[15:8]
7:0CC[7:0]
0x20CC131:24CC[31:24]
23:16CC[23:16]
15:8CC[15:8]
7:0CC[7:0]

0x24

...

0x2B

Reserved         
0x2CPERBUF31:24PERBUF[31:24]
23:16PERBUF[23:16]
15:8PERBUF[15:8]
7:0PERBUF[7:0]
0x30CCBUF031:24CCBUF[31:24]
23:16CCBUF[23:16]
15:8CCBUF[15:8]
7:0CCBUF[7:0]
0x34CCBUF131:24CCBUF[31:24]
23:16CCBUF[23:16]
15:8CCBUF[15:8]
7:0CCBUF[7:0]