39.8 Register Summary - 16-bit Mode

This Register Description section is valid if the TC is in 16-bit mode (CTRLA.MODE=0).

Refer to the Registers Description section for more details on register properties and access permissions.

OffsetNameBit Pos.76543210
0x00CTRLA31:24   CAPTMODE1[1:0] CAPTMODE0[1:0]
23:16  COPEN1COPEN0  CAPTEN1CAPTEN0
15:8    ALOCKPRESCALER[2:0]
7:0ONDEMANDRUNSTDBYPRESCSYNC[1:0]MODE[1:0]ENABLESWRST
0x04CTRLBCLR7:0CMD[2:0]  ONESHOTLUPDDIR
0x05CTRLBSET7:0CMD[2:0]  ONESHOTLUPDDIR
0x06EVCTRL15:8  MCEO1MCEO0   OVFEO
7:0  TCEITCINV EVACT[2:0]
0x08INTENCLR7:0  MC1MC0  ERROVF
0x09INTENSET7:0  MC1MC0  ERROVF
0x0AINTFLAG7:0  MC1MC0  ERROVF
0x0BSTATUS7:0  CCBUFV1CCBUFV0PERBUFV SLAVESTOP
0x0CWAVE7:0      WAVEGEN[1:0]
0x0DDRVCTRL7:0      INVEN1INVEN0

0x0E

Reserved         
0x0FDBGCTRL7:0       DBGRUN
0x10SYNCBUSY31:24        
23:16        
15:8        
7:0CC1CC0PERCOUNTSTATUSCTRLBENABLESWRST
0x14COUNT15:8COUNT[15:8]
7:0COUNT[7:0]

0x16

...

0x19

Reserved         
0x1APER15:8PER[15:8]
7:0PER[7:0]
0x1CCC015:8CC[15:8]
7:0CC[7:0]
0x1ECC115:8CC[15:8]
7:0CC[7:0]

0x20

...

0x2D

Reserved         
0x2EPERBUF15:8PERBUF[15:8]
7:0PERBUF[7:0]
0x30CCBUF015:8CCBUF[15:8]
7:0CCBUF[7:0]
0x32CCBUF115:8CCBUF[15:8]
7:0CCBUF[7:0]