29.6.4 Event Control
| Name: | EVCTRL |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Secure |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AUTOWINV | AUTOWEI | ||||||||
| Access | RW/-/RW | RW/-/RW | |||||||
| Reset | 0 | 0 |
Bit 1 – AUTOWINV Event Action
| Value | Description |
|---|---|
| 0 | Input event polarity is not inverted. |
| 1 | Input event polarity is inverted. |
Bit 0 – AUTOWEI Event Action
| Value | Description |
|---|---|
| 0 | Input event has no effect. |
| 1 | Input event triggers an Automatic Page Write |