29.6.3 Control C
Important: For PIC32CM LS00/LS60 Non-Secure accesses, write
accesses (W*) are allowed only if Non-Secure Write is set in the NONSEC register.
| Name: | CTRLC |
| Offset: | 0x08 |
| Reset: | 0x01 |
| Property: | PAC Write-Protection, Write-Mix-Secure |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MANW | |||||||||
| Access | RW/RW*/RW | ||||||||
| Reset | 1 |
Bit 0 – MANW Manual Write
| Value | Description |
|---|---|
| 0 | Writing to the last word in the page buffer will initiate a write operation to the page addressed by the last write operation. This includes writes to FLASH, Data FLASH and NVM Configuration rows. |
| 1 | Write commands must be issued through the CTRLA.CMD register. |