29.6.6 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x10 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Write-Mix-Secure |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NSCHK | KEYE | NVME | LOCKE | PROGE | DONE | ||||
| Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – NSCHK Non-secure Check Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit sets the NSCHK interrupt enable.
| Value | Description |
|---|---|
| 0 | The NSCHK interrupt is disabled |
| 1 | The NSCHK interrupt is enabled |
Bit 4 – KEYE Key Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit sets the KEYE interrupt enable.
| Value | Description |
|---|---|
| 0 | The KEYE interrupt is disabled |
| 1 | The KEYE interrupt is enabled |
Bit 3 – NVME NVM internal Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit sets the NVME interrupt enable.
| Value | Description |
|---|---|
| 0 | The NVME interrupt is disabled |
| 1 | The NVME interrupt is enabled |
Bit 2 – LOCKE Lock Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit sets the LOCKE interrupt enable.
| Value | Description |
|---|---|
| 0 | The LOCKE interrupt is disabled |
| 1 | The LOCKE interrupt is enabled |
Bit 1 – PROGE Programming Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit sets the PROGE interrupt enable.
| Value | Description |
|---|---|
| 0 | The PROGE interrupt is disabled |
| 1 | The PROGE interrupt is enabled |
Bit 0 – DONE NVM Done Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit sets the DONE interrupt enable.
| Value | Description |
|---|---|
| 0 | The DONE interrupt is disabled |
| 1 | The DONE interrupt is enabled |