21.5.3.5 Continuous Mode
Continuous mode is the default mode for BOD33.
The BOD33 is continuously monitoring the VDD/AVDD supply voltage if it is enabled (BOD33.ENABLE=1) and if the BOD33 Configuration bit in the BOD33 register is cleared (BOD33.ACTCFG=0 for active mode, BOD33.STDBYCFG=0 for standby mode).