5.5.6.6 Video Mode Pattern Generator
The Video mode pattern generator allows the transmission of horizontal/vertical color bars and D-PHY BER testing patterns without any stimuli. The frame requirements must be defined in the video registers listed below:
- DSI_VID_MODE_CFG
- DSI_VID_PKT_SIZE
- DSI_VID_NUM_CHUNKS
- DSI_VID_NULL_SIZE
- DSI_VID_HSA_TIME
- DSI_VID_HBP_TIME
- DSI_VID_HLINE_TIME
- DSI_VID_VSA_LINES
- DSI_VID_VBP_LINES
- DSI_VID_VFP_LINES
- DSI_VID_VACTIVE_LINES
Refer to the Register Summary for additional information.