Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
5
Image Subsystem
5.5
Display Serial Interface (DSI)
5.5.6
Functional Description
5.5.6.2
D-PHY Control Operation
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
5.1
Overview
5.2
LCD Controller (LCDC)
5.3
Low Voltage Differential Signaling Controller (LVDSC)
5.4
2D Graphics Engine (GFX2D)
5.5
Display Serial Interface (DSI)
5.5.1
Description
5.5.2
Embedded Characteristics
5.5.3
Block Diagram
5.5.4
I/O Lines Description
5.5.5
Product Dependencies
5.5.6
Functional Description
5.5.6.1
D-PHY Operating Modes
5.5.6.2
D-PHY Control Operation
5.5.6.2.1
General D-PHY Control Operation
5.5.6.2.2
High-Speed Frequency Range Control Operation
5.5.6.2.3
D-PHY PLL Control Operation
5.5.6.3
Input Video Interface
5.5.6.4
Generic Interface
5.5.6.5
Transmission of Commands
5.5.6.6
Video Mode Pattern Generator
5.5.6.7
Error Handling
5.5
Register Summary
5.6
Camera Serial Interface (CSI)
5.7
CSI-2 Demultiplexer Controller (CSI2DC)
5.8
Image Sensor Controller (ISC)
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
5.5.6.2 D-PHY Control Operation