Hardware Configuration
In this configuration, NOR Flash and DDR2-SDRAM are on the same data bus and use the same power supply. As DDR2-SDRAM is used, NOR Flash must be 1.8V powered. As some control signals are powered by the VDDNF domain, this configuration forces VDDNF to be powered at 1.8V like VDDIOM.