Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
3
Memories
3.2
External Bus Interface (EBI)
3.2.5
Application Examples
3.2.5.4
Implementation Examples
3.2.5.4.2
Additional 1.8V 8-bit NAND Flash on NCS2 with NFD0_ON_D16 = 0, with DDR2-SDRAM
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
3.1
Overview
3.2
External Bus Interface (EBI)
3.2.1
Description
3.2.2
Embedded Characteristics
3.2.3
EBI Block Diagram
3.2.4
I/O Lines Description
3.2.5
Application Examples
3.2.5.1
Hardware Interface
3.2.5.2
Product Dependencies
3.2.5.3
Functional Description
3.2.5.4
Implementation Examples
3.2.5.4.1
1x16-bit DDR2 on EBI NCS1
3.2.5.4.2
Additional 1.8V 8-bit NAND Flash on NCS2 with NFD0_ON_D16 = 0, with DDR2-SDRAM
3.2.5.4.2.1
Hardware Configuration
3.2.5.4.2.2
Software Configuration
3.2.5.4.3
16-bit DDR2/3L on NCS1 and 8-bit NAND Flash on NCS2 with NFD0_ON_D16 = 1 (1.8V or 3.3V)
3.2.5.4.4
NOR Flash on NCS0
3.2.5.4.5
Device (FPGA, Static Memory, etc.) on NCS0, DDR on NCS1 and NAND Flash on NCS2
3.3
Static Memory Controller (SMC)
3.4
Programmable Multibit Error Correction Code Controller (PMECC)
3.5
Programmable Multibit ECC Error Location Controller (PMERRLOC)
3.6
DDR-SDRAM Controller (MPDDRC)
3.7
OTP Memory Controller (OTPC)
4
System Controller
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
3.2.5.4.2 Additional 1.8V 8-bit NAND Flash on NCS2 with NFD0_ON_D16 = 0, with DDR2-SDRAM