5.2.6.12 Color Space Conversion Unit
The color space conversion unit converts the Luma Chroma color space into the Red Green Blue (RGB) color space. The conversion matrix is defined below and is fully programmable through the User Interface.
Color space conversion coefficients are defined with 1 sign bit, 2 integer bits and 10 fractional bits. The range of the ijGAIN coefficients is -4<ijGAIN<+4 with a step of 1/1024.
Additionally, a set scaling offset {Yoff=16, Cboff=128, Croff=128} can be applied by configuring LCDC_HEOCFG22.