5.2.6.18 Input FIFO
The LCDC includes one input FIFO per layer. These input FIFOs are used to buffer the system bus burst and serialize the stream of pixels.
The LCDC includes one input FIFO per layer. These input FIFOs are used to buffer the system bus burst and serialize the stream of pixels.