Software Configuration
The following configuration has to be performed:
- Set NFD0_ON_D16 = 0 in the SFR_CCFG_EBICSA register.
- Assign the EBI CS2 to the NAND Flash by setting the EBI_CS2A bit in the SFR_CCFG_EBICSA register.
- Reserve A21/A22 for ALE/CLE functions. Address and Command Latches are controlled respectively by setting to 1 the address bits A21 and A22 during accesses.
- Configure PD14 as an input to manage the Ready/Busy signal.
- Configure Static Memory Controller CS2 Setup, Pulse, Cycle and Mode according to NAND Flash timings, data bus width and system bus frequency.