3.5.5.12 PMERRLOC Error Location x Register

Name: PMERRLOC_ELx
Offset: 0x8C + x*0x04 [x=0..23]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   ERRLOCN[13:8] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 ERRLOCN[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 13:0 – ERRLOCN[13:0] Error Position within the Set {sector area, spare area}.

ERRLOCN points to 0 when the first bit of the main area is corrupted.

If the sector size is set to 512 bytes, ERRLOCN points to 4096 when the last bit of the sector area is corrupted.

If the sector size is set to 1024 bytes, ERRLOCN points to 8192 when the last bit of the sector area is corrupted.

If the sector size is set to 512 bytes, ERRLOCN points to 4097 when the first bit of the spare area is corrupted.

If the sector size is set to 1024 bytes, ERRLOCN points to 8193 when the first bit of the spare area is corrupted.