3.5.5.11 PMERRLOC SIGMAx Register

Name: PMERRLOC_SIGMAx
Offset: 0x2C + (x-1)*0x04 [x=1..24]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   SIGMA[13:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 SIGMA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 13:0 – SIGMA[13:0] Coefficient of Degree x in the SIGMA Polynomial

SIGMAx belongs to the finite field GF(2^13) when the sector size is set to 512 bytes.

SIGMAx belongs to the finite field GF(2^14) when the sector size is set to 1024 bytes.