3.5.5.10 PMERRLOC SIGMA0 Register

Name: PMERRLOC_SIGMA0
Offset: 0x028
Reset: 0x00000001
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   SIGMA0[13:8] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 SIGMA0[7:0] 
Access RRRRRRRR 
Reset 00000001 

Bits 13:0 – SIGMA0[13:0] Coefficient of Degree 0 in the SIGMA Polynomial

SIGMA0 belongs to the finite field GF(2^13) when the sector size is set to 512 bytes.

SIGMA0 belongs to the finite field GF(2^14) when the sector size is set to 1024 bytes.