3.5.5.1 PMERRLOC Configuration Register
| Name: | PMERRLOC_ELCFG |
| Offset: | 0x000 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ERRNUM[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SECTORSZ | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bits 20:16 – ERRNUM[4:0] Number of Errors
Bit 0 – SECTORSZ Sector Size
| Value | Description |
|---|---|
| 0 | The ECC computation is based on a 512-byte sector. |
| 1 | The ECC computation is based on a 1024-byte sector. |