3.5.5.9 PMERRLOC Interrupt Status Register

Name: PMERRLOC_ELISR
Offset: 0x020
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    ERR_CNT[4:0] 
Access RRRRR 
Reset 00000 
Bit 76543210 
        DONE 
Access R 
Reset 0 

Bits 12:8 – ERR_CNT[4:0] Error Counter Value

Bit 0 – DONE Computation Terminated Interrupt Status