3.3.10.1.2 NCS Waveform
Similar to the NRD signal, the NCS signal can be divided into a setup time, pulse length and hold time:
- NCS_RD_SETUP—NCS setup time is defined as the setup time of address before the NCS falling edge.
- NCS_RD_PULSE—NCS pulse length is the time between NCS falling edge and NCS rising edge;
- NCS_RD_HOLD—NCS hold time is defined as the hold time of address after the NCS rising edge.