3.3.10.1.1 NRD Waveform
The NRD signal is characterized by a setup timing, a pulse width and a hold timing:
- NRD_SETUP—NRD setup time is defined as the setup of address before the NRD falling edge.
- NRD_PULSE—NRD pulse length is the time between NRD falling edge and NRD rising edge.
- NRD_HOLD—NRD hold time is defined as the hold time of address after the NRD rising edge.