Hardware Configuration
In this configuration, NAND Flash and DDR2-SDRAM are not on the same data bus and use separate power supplies. DDR2-SDRAM is shown, but the same configuration applies to DDR3L-SDRAM with a 1.35V VDDIOM power supply. NAND Flash is separately powered by VDDNF and can be 1.8V or 3.3V powered.