38.5.1 MCU Active Power
| Standard
Operating Conditions: VDDIO = AVDD = 3.0V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +125°C for extended temperature | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE(1,2) | MCU IDD in active mode | OSCHF | 5.2 | — | mA |
FRQSEL = 24 MHz |
| APWR_2 | EXTCLK_24MHz | 5.3 | — | mA | |||
| APWR_3 | OSC_32K | 8.0 | — | µA | |||
| APWR_4(3) | XOSC_32K | 10 | — | µA |
XOSC32K = 32 kHz crystal in LP mode | ||
|
Note:
| |||||||