38.5.4 Peripheral Active Current
| Standard
Operating Conditions: VDDIO = AVDD = 3.0V (unless otherwise stated)
Operating temperature: TA = -40°C ≤ TA ≤ +125°C for extended temperature | ||||||
|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Typ. | Max. | Units | Conditions |
| PAI_10 | IRTC | RTC current | 500 | — | nA | |
| PAI_12 | IWDT | WDT current | 210 | — | nA | |
| PAI_14 | IBOD32 | BOD current | 625 | — | nA | Sampling mode 32 Hz |
| PAI_16(1) | IXOSC32K | XOSC32 current | — | — | nA | |
| PAI_18 | IOSC32K | OSC32 Current | 200 | — | nA | |
| PAI_20 | IBOD128 | BOD Current | 600 | — | nA | Sampling mode 128 Hz |
| PAI_30 | IAC | AC current | 25 | — | µA | With external inputs |
| PAI_34 | IBODA | BOD current | 6.0 | — | µA | Continuous mode |
| PAI_40 | IADCINTVREF | INTVREF current ADC | 190 | — | µA | |
| PAI_42 | IACINTVREF | INTVREF current AC | 80 | — | µA | |
| PAI_50 | IADC | ADC current | 1.7 | — | mA | Free-running mode, 800 ksps |
| ||||||