33.5.16 Register Write Protection

To prevent any single software error from corrupting PIO behavior, certain registers in the address space can be write-protected by setting WPEN in the Write Protection Mode register (PIO_WPMR) or the Secure Write Protection Mode register (S_PIO_WPMR).

If a write access to a Non-Secure write-protected register is detected, the WPVS flag in the Write Protection Status register (PIO_WPSR) is set and the WPVSRC field indicates the register in which the write access has been attempted

If a write access to a Secure write-protected register is detected, the WPVS flag in the Secure Write Protection Status register (S_PIO_WPSR) is set and the WPVSRC field indicates the register in which the write access has been attempted

The respective WPVS bit is automatically cleared after reading PIO_WPSR or S_PIO_WPSR.

The following registers are write-protected when WPEN is set in PIO_WPMR:

The following registers are write-protected when WPEN is set in S_PIO_WPMR:
The following registers are write-protected when WPITEN is set in S_PIO_WPMR: