33.5.15.1 Software Freeze
Once the I/O line configuration is done, it can be frozen by using the I/O Freeze Configuration register (PIO_IOFRx) of the corresponding group (or the Secure I/O Freeze Configuration register (S_PIO_IOFRx) if the I/O line is Secure).