18.13.14 Security Region Top Client Registers

This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.

Name: MATRIX_SRTSRx
Offset: 0x0280 + x*0x04 [x=0..14]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 SRTOP7[3:0]SRTOP6[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SRTOP5[3:0]SRTOP4[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SRTOP3[3:0]SRTOP2[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SRTOP1[3:0]SRTOP0[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0:3, 4:7, 8:11, 12:15, 16:19, 20:23, 24:27, 28:31 – SRTOPx HSELx Security Region Top

This field defines the size of the HSELx security region address space. Invalid sizes for the client region must never be programmed. Valid sizes and number of security regions are product-, client- and client-configuration dependent.

Note: The clients featuring multiple scalable contiguous security regions have a single SRTOP0 field for all the security regions.

If this HSELx security region size is set at or below the HSELx low area size, then there is no Security High Area and the MATRIX_SSR settings for the Low Area apply to the whole HSELx security region.

SRTOPxTop OffsetSecurity Region Size
00000x000010004 Kbytes
00010x000020008 Kbytes
00100x0000400016 Kbytes
00110x0000800032 Kbytes
01000x0001000064 Kbytes
01010x00020000128 Kbytes
01100x00040000256 Kbytes
01110x00080000512 Kbytes
10000x001000001 Mbyte
10010x002000002 Mbytes
10100x004000004 Mbytes
10110x008000008 Mbytes
11000x0100000016 Mbytes
11010x0200000032 Mbytes
11100x0400000064 Mbytes
11110x08000000128 Mbytes