66.12.1 Timing Conditions

SMC timings are given in max corners.

Timings assuming a capacitance load on data, control and address pads are given in the table below.

Table 66-43. Capacitance Load
SupplyCorner
MaxMin
3.3V50 pF5 pF
1.8V30 pF5 pF

In the tables that follow, tCPMCK is the MCK period.