3.5.2 Serial Flash Pin Configuration
All the serial Flash pins must be configured properly to enable serial Flash support.
The table below provides the pin IDs to be used to connect to external Flash.
| Board Name | Pin ID |
|---|---|
| SAM9X60-EK (DT100126) | PB19–PB24 |
| SAMA7G54-EK (EV21H18A) | PB9–PB21 |
The screenshot below shows the configuration for the the SAMA7G54-EK board.