37.2.11.2.2 Target Reset Pattern Received While in Sleep

If the Target device happens to be in Sleep mode when it receives the Target Reset Pattern, to be compliant with the MIPI I3C® Specification, it is recommended that the corresponding I3CxRIF system level interrupt be enabled so that the Target Reset Pattern can wake up the device. The Target sets the RSTDET bit and processes the I3CxRIF interrupt after the device wakes up. Refer to Interrupts and DMA Triggers for details.