45.4.17 Configurable Logic Cell (CLC) Characteristics

Table 45-23. 

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C≤TA≤+125°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CLC01*TCLCINCLC input time—7IO5ns(1)
CLC02*TCLCCLC module input to output propagation time—24—nsVDD = 1.8V
CLC02A*—12—nsVDD > 3.6V
CLC03*TCLCOUTCLC output timeRise Time—

TIOR_SLREN

——(1)
CLC03A*Fall Time—

TIOF_SLREN

——(1)
CLC04*FCLCMAXCLC maximum switching frequency——FOSC—(2)

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. See the “I/O and CLKOUT Timing Specifications” section for more information about the rise and fall times for the CLC outputs.
  2. See the “External Clock/Oscillator Timing Requirements” section for more information about FOSC.
Figure 45-22. CLC Propagation Timing