5.3.2.14 Get Advertisement Enable Configuration or Get Advertising Configuration

Table 5-36. Format
Firmware Version 1.0Firmware Version 1.2 and Later
GC,<0-2>

GAC,<0-2>

Note: All firmware version 1.0 syntax remains valid in version 1.2 and later.

This command returns the configuration of connectable advertisement and non-connectable/beacon advertisement settings.

ItemFirmware Version 1.0 and LaterDescription
Default:N/A
Example:GCSets the beacon advertisement interval to be 100 ms
Response:2Enable both non-connectable beacon and

connectable advertisement

ItemFirmware Version 1.2 and LaterDescription
Default:N/A
Example:GACSets the beacon advertisement interval to be 100 ms
Response:2Enable both non-connectable beacon and

connectable advertisement