5.3.2.5 Get Local Advertisement Address or Query Advertising Address
| Firmware Version 1.0 | Firmware Version 1.2 and Later |
|---|---|
IRA[,<hex8>] |
|
Note: All firmware version 1.0 syntax remains valid in version 1.2 and later. | |
Command IRA or QAA read advertising address. The IRA or QAA command accepts an optional parameter that indicates the handle. The first byte in response is address type. Address type 0 indicates public type addressing and 1 indicates random type addressing.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | | Read ADV address in handle 1 (default handle) |
| Read ADV address in handle 1 | |
| Read ADV address in handle 2 | |
| Response: | 00,112233445566
| Advertising with public address type Advertising with random address type |
Err | Given parameter or handle is invalid |
| Item | Firmware Version 1.2 and Later | Description |
|---|---|---|
| Example: | | Read ADV address in handle 1 (default handle) |
| Read ADV address in handle 1 | |
| Read ADV address in handle 2 | |
| Response: | 00,112233445566
| Advertising with public address type Advertising with random address type |
Err | Given parameter or handle is invalid |