5.3.2.9 Get Deep Sleep Advertising Parameter

Table 5-31. Format
Firmware Version 1.0Firmware Version 1.2 and Later
GDO

GDSA

Note: All firmware version 1.0 syntax remains valid in version 1.2 and later.

The GDSA command responds back with the parameter values of deep sleep advertisement.

ItemFirmware Version 1.0 and LaterDescription
Example:GDOQuery setting parameters of DSADV
Response:1,0640

DSADV is enabled with interval 1s

ItemFirmware Version 1.2 and LaterDescription
Example:GDSAQuery setting parameters of DSADV
Response:1,0640

DSADV is enabled with interval 1s