5.3.2.13 Set Advertisement Enable Configuration or Set Advertising Configuration
| Firmware Version 1.0 | Firmware Version 1.2 and Later |
|---|---|
SC,<0-2> |
|
Note: All firmware version 1.0 syntax remains valid in version 1.2 and later. | |
This command configures the connectable advertisement and non-connectable/beacon advertisement settings. It expects one single-digit input parameter as described in the table below. The beacon feature enables non-connectable advertisement. The RNBD350 has the ability to advertise connectable advertisement and non-connectable beacon advertisement in a tandem switching manner when the SC or is used. Like SACIB/NB commands, this command will configure the second advertisement set to beacon with legacy advertising. It can have some advanced configurations by the IPE command.
To configure the beacon payload, refer to Set Beacon Data.
| Setting | Connectable Advertisement | Non-Connectable/Beacon Advertisement |
|---|---|---|
| 0 | Enabled | Disabled |
| 1 | Disabled | Enabled |
| 2 | Enabled | Enabled |
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Default: | 0 | |
| Example: | | Enable both the non-connectable beacon and connectable advertisement |
| Response: | AOK | Success |
Err | Syntax error or invalid parameter | |
Note: The parameters of the SC or command are stored in PDS. The parameters are effective immediately. | ||
| Item | Firmware Version 1.2 and Later | Description |
|---|---|---|
| Default: | 0 | |
| Example: | | Enable both the non-connectable beacon and connectable advertisement |
| Response: | AOK | Success |
Err | Syntax error or invalid parameter | |
Note: The parameters of the SC or command are stored in PDS. The parameters are effective immediately. | ||