5.3.2.12 Get Beacon Advertisement Parameter or Get Beacon Parameter

Table 5-33. Format
Firmware Version 1.0Firmware Version 1.2 and Later
GTB,<hex16>

GBP,<hex16>

Note: All firmware version 1.0 syntax remains valid in version 1.2 and later.

This command returns the beacon advertisement interval.

ItemFirmware Version 1.0 and LaterDescription
Default:N/A
Example:GTBGets the beacon advertisement interval
Response:00A0Success, interval = 100 ms
ItemFirmware Version 1.2 and LaterDescription
Default:N/A
Example:GBPGets the beacon advertisement interval
Response:00A0Success, interval = 100 ms