5.3.2.11 Set Beacon Advertisement Parameter or Set Beacon Parameter
| Firmware Version 1.0 | Firmware Version 1.2 and Later |
|---|---|
STB,<hex16> |
|
Note: All firmware version 1.0 syntax remains valid in version 1.2 and later. | |
This command sets the advertising interval for beacons as defined by the IB and NB commands. The beacon advertising interval parameter unit is 0.625 ms. The corresponding Get command, GTB or GPB, returns the beacon advertising interval.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Default: | N/A | |
| Example: | | Sets the beacon advertising interval to be 100 ms |
| Response: | AOK | Success |
Err | Syntax error or invalid parameter | |
Note: The parameters of STB or command are stored in PDS. The parameters are effective immediately after restarting the advertising without a reboot. | ||
| Item | Firmware Version 1.2 and Later | Description |
|---|---|---|
| Default: | N/A | |
| Example: | | Sets the beacon advertising interval to be 100 ms |
| Response: | AOK | Success |
Err | Syntax error or invalid parameter | |
Note: The parameters of STB or command are stored in PDS. The parameters are effective immediately after restarting the advertising without a reboot. | ||