3.3.5.4 DMAC_ChannelTransfer
Returns the DMA channel's transfer status
Returns the DMA channel's transfer status
DMAC_TRANSFER_EVENT
DMAC_ChannelTransferStatusGet
(
DMAC_CHANNEL channel,
const void *srcAddr,
const void *destAddr,
size_t blockSize
);
Precondition
- DMAC should have been initialized by calling the DMAC_Initialize.
Parameters
- DMAC_CHANNEL channel - dma channel
- srcAddr - source address of transfer
- destAddr - destination address of transfer
- blockSize - block size of the transfer
Returns
- DMAC_TRANSFER_EVENT - indicating the status of the DMA transfer