2.4.1 MPLAB Plugins
To enhance the functionality of MPLAB, users are encouraged to install the following additional plugins:
- Clangd for MPLAB: Provides support for Clang-based compilation and advanced code analysis
- Code Configurator (MCC) for Microchip devices: Enables graphical configuration of peripherals and code generation for supported devices
- Toolchain Support for MPLAB: Integrates the XC8, XC16, and XC32 compilers for optimized code generation for Microchip devices