2.1.1 Curiosity Nano Evaluation Kit

The Curiosity Nano is a compact hardware platform for rapid prototyping and hands-on evaluation of Microchip microcontrollers. It features an on-board debugger and breaks out the MCU pins to an edge connector, enabling easy access for testing and development.

Figure 2-1. Overview of the PIC32CM Curiosity Nano Evaluation Kit

Web page: www.microchip.com/en-us/development-tool/ev10p22a

Get the kit: www.microchipdirect.com/ProductSearch.aspx?Keywords=EV10P22A

For additional information, refer to the PIC32CM PL10 Curiosity Nano Hardware User Guide (DS50004003).

PIC32CM PL10 Curiosity Nano Key Features:

  • PIC32CM6408PL10048 Microcontroller
  • One Yellow User LED
  • One Mechanical Switch
  • One Capacitive Touch Button
  • 32.768 kHz Crystal
  • USB Powered
  • On-Board Debugger:
    • Board identification in MPLAB X IDE and VS Code
    • One green power and status LED
    • Programming and debugging
    • Virtual COM port (CDC)
    • One debug GPIO channel (DGI GPIO)