31.7.12 ADRPT
Name: | ADRPT |
Offset: | 0xF66 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADRPT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – ADRPT[7:0] ADC Repeat Threshold bits
Determines the number of times that the ADC is triggered for a threshold check. When ADCNT reaches this value the error threshold is checked. Used when the computation mode is Low-pass Filter, Burst Average, or Average. See Table 31-4 for more details.