31.7.10 ADACQ
Name: | ADACQ |
Offset: | 0xF5C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADACQ[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – ADACQ[7:0] Acquisition (charge share time) Select bits
Value | Description |
---|---|
0x01 to 0xFF | Number of ADC clock periods in the acquisition time |
0x00 | Acquisition time is not included in the data conversion cycle |