31.7.19 ADERR
ADC Setpoint Error Register. ADC Setpoint Error calculation is determined by the ADCALC bits.
Name: | ADERR |
Offset: | 0xF6E |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ADERRH[7:0] | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADERRL[7:0] | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |