31.7.9 ADPRE
Name: | ADPRE |
Offset: | 0xF5E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADPRE[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – ADPRE[7:0] Precharge Time Select bits
Value | Description |
---|---|
1 to 255 | Number of ADC clocks in the precharge time. |
0 | Precharge time is not included in the data conversion cycle |